Procura 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Guardar o ficheiro aquiou
Formatos de ficheiro suportados: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

C-SEWT30-160

Expand Table
EN
1/5
Part Number
PN
H
H [mm]
No. of Blocks
NOB
Length Type
LT
L Selection (10mm Increment for Configurable)
LS [mm]
W
W [mm]
L1
L1 [mm]
B
B [mm]
C
C [mm]
Sxl
SLL [mm]
L2
L2 [mm]
K
K [mm]
T
T [mm]
E
E [mm]
T1
T1 [mm]
H1
H1 [mm]
W1
W1 [mm]
W2
W2 [mm]
Ca
CAA [mm]
d1xd2xh
DDH [mm]
F
F [mm]
G
G [mm]
1
2
3
C-SEWT30-160
30
1
Selectable
160
63
98
53
40
M6x10
78
25.4
10
14
6.5
16.5
20
21.5
0.5
6x9.5x8.5
60
20
C-SEWT36-160
36
1
Selectable
160
70
109
57
45
M8x12
88
30.2
12
14
7.5
20.0
23
23.5
0.9
7x11x9
60
20
C-SEWT42-200
42
1
Selectable
200
90
131
72
52
M10x15
105
35.0
15
14
8.0
23.0
28
31.0
1.0
9x14x12
80
20
Mostrar ecrã comprimido (3 de produtos configuráveis)
ShorttextC-VALUE Linear Guides for Extra Super Heavy Load - Wide -
Última alteração21.04.2022 05:41:22
Unidade

Classificações

CNS

CNSERPBASE Object Properties